ST87M01-2001

ST87M01-2001

ST87M01-1101

ST87M01-1101

Active

ST87M01-1301

NB-IoT module with GNSS, WiFi positioning, and extra ADC. Supported LTE FDD frequency bands: B1, B3, B5, B8, B20, B28

Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
ECCN US5A002.a.2
ECCN EU5A002.a.2
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameSMD MODULE

The ST87M01 is a high-performance, fully programmable, ultra-compact, and low-power LTE Cat NB2 NB-IoT industrial module series, offering comprehensive worldwide band coverage and advanced security features. Designed to meet diverse application requirements, the ST87M01 family provides multiple...
Read More

Key features
  • LTE, category NB2, release 15
  • Worldwide regional band coverage
  • Single-tone/multi-tone/extended TBS and 2 HARQ
  • Up to DL: 127 kbps, UL: 159 kbps
  • eDRX and PSM support
  • Ultralow power mode 1.2 uA typical (0.5 uA typical in power-off)
  • Ultra-compact size, weight: 660mg
  • Embedded IoT internet protocols
  • Differential FOTA support
  • Up to +23 dBm power-out
  • Multiple I/F and GPIO
  • GCF certified
  • RED certified
  • RED-DA certified
  • FCC/ISED certified
  • PTCRB certified
  • Optional embedded GSMA-compliant SIM
  • Optional GNSS and A-GNSS
  • Optional wireless M-Bus mode
  • Optional Wi-Fi positioning for IEEE 802.11b hot spots
In stock
Quantity $ per unit Savings
1-9$14.792%
10-24$12.2016%
25-99$11.4721%
100-249$11.1623%
250-499$10.4228%
500$9.7932%
Contact sales
$14.79
$14.49
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
ECCN US5A002.a.2
ECCN EU5A002.a.2
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameSMD MODULE

The ST87M01 is a high-performance, fully programmable, ultra-compact, and low-power LTE Cat NB2 NB-IoT industrial module series, offering comprehensive worldwide band coverage and advanced security features. Designed to meet diverse application requirements, the ST87M01 family provides multiple...
Read More

Key features
  • LTE, category NB2, release 15
  • Worldwide regional band coverage
  • Single-tone/multi-tone/extended TBS and 2 HARQ
  • Up to DL: 127 kbps, UL: 159 kbps
  • eDRX and PSM support
  • Ultralow power mode 1.2 uA typical (0.5 uA typical in power-off)
  • Ultra-compact size, weight: 660mg
  • Embedded IoT internet protocols
  • Differential FOTA support
  • Up to +23 dBm power-out
  • Multiple I/F and GPIO
  • GCF certified
  • RED certified
  • RED-DA certified
  • FCC/ISED certified
  • PTCRB certified
  • Optional embedded GSMA-compliant SIM
  • Optional GNSS and A-GNSS
  • Optional wireless M-Bus mode
  • Optional Wi-Fi positioning for IEEE 802.11b hot spots
Associated products