Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Active
1.2 A current limited high side power switch with thermal shutdown
| Supply Voltage Min Volt | 2.7 |
| Supply Voltage Max Volt | 5.5 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 85.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | SO-8 |
The ST890 device is a low voltage, P-channel MOSFET power switch intended for high-side load switching applications.The switch operates with inputs from 2.7 V to 5.5 V, making it ideal for both 3 V and 5 V systems.The internal current limiting circuitry protects the input supply against overload....
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $2.30 | 2% |
| 10-24 | $1.70 | 24% |
| 25-99 | $1.55 | 31% |
| 100-249 | $1.41 | 37% |
| 250-499 | $1.36 | 40% |
| 500 | $1.32 | 41% |
| 500 + |
Contact sales |
|
| Supply Voltage Min Volt | 2.7 |
| Supply Voltage Max Volt | 5.5 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 85.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | SO-8 |
The ST890 device is a low voltage, P-channel MOSFET power switch intended for high-side load switching applications.The switch operates with inputs from 2.7 V to 5.5 V, making it ideal for both 3 V and 5 V systems.The internal current limiting circuitry protects the input supply against overload....
Read More
|