Special offer on selected Evaluation Tools. Use code AUG-EVALTOOLS-01-10OFF and explore the full selection. Buy now!
Active
Free
N-channel 650 V, 36 mOhm typ., 58 A MDmesh M9 Power MOSFET in a PowerFLAT 8x8 HV package
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | PowerFLAT 8x8 HV |
This N-channel Power MOSFET is based on the most innovative super-junction MDmesh M9 technology, suitable for medium/high voltage MOSFETs featuring very low RDS(on) per area. The silicon based M9 technology benefits from a multi-drain manufacturing process which allows an enhanced device structure....
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $8.00 | 2% |
| 10-99 | $4.48 | 43% |
| 100-499 | $4.11 | 48% |
| 500 | $4.01 | 49% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | PowerFLAT 8x8 HV |
This N-channel Power MOSFET is based on the most innovative super-junction MDmesh M9 technology, suitable for medium/high voltage MOSFETs featuring very low RDS(on) per area. The silicon based M9 technology benefits from a multi-drain manufacturing process which allows an enhanced device structure....
Read More
|