ST92F150JDV1QCE Active

8/16-bit single voltage Flash MCU family with RAM, E3 TM(emulated EEPROM), CAN 2.0B and J1850 BLPD
Operating RangeAutomotive
Supply Voltage Min Volt4.5
Supply Voltage Max Volt5.5
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
CoreST9
ECCN USEAR99
ECCN EUNEC
Packing TypeTray
ROHS Compliance GradeEcopack2
GradeAutomotive
Package NamePQFP 100 14x20x2.7
Key Features
  • Memories
    • Internal memory: Single Voltage Flash up to 256 Kbytes, RAM up to 8 Kbytes, 1 Kbyte E3 TM (Emulated EEPROM)
    • In-Application Programming (IAP)
    • 224 general purpose registers (register file) available as RAM, accumulators or index pointers
  • Clock, reset and supply management
    • Register-oriented 8/16 bit CORE with RUN, WFI, SLOW, HALT and STOP modes
    • 0-24 MHz Operation (Int. Clock), 4.5-5.5 V range
    • PLL Clock Generator (3-5 MHz crystal)
    • Minimum instruction time: 83 ns (24 MHz int. clock)
  • Up to 80 I/O pins
  • Interrupt management
    • 4 external fast interrupts + 1 NMI
    • Up to 16 pins programmable as wake-up or additional external interrupt with multi-level interrupt handler
  • DMA controller for reduced processor overhead
  • Timers
    • 16-bit Timer with 8-bit Prescaler, and Watchdog Timer (activated by software or by hardware)
    • 16-bit Standard Timer that can be used to generate a time base independent of PLL Clock Generator
    • Two 16-bit independent Extended Function Timers (EFTs) with Prescaler, up to two Input Captures and up to two Output Compares
    • Two 16-bit Multifunction Timers, with Prescaler, up to two Input Captures and up to two Output Compares
  • Communication interfaces
    • Serial Peripheral Interface (SPI) with selectable Master/Slave mode
    • One Multiprotocol Serial Communications Interface with asynchronous and synchronous capabilities
    • One asynchronous Serial Communications Interface with 13-bit LIN Synch Break generation capability
    • J1850 Byte Level Protocol Decoder (JBLPD)
    • Up to two full I²C multiple Master/Slave Interfaces supporting Access Bus
    • Up to two CAN 2.0B Active interfaces
  • Analog peripheral (low current coupling)
    • 10-bit A/D Converter with up to 16 robust input channels
  • Development tools
    • Fre

The ST92124-Auto/150-Auto/250-Auto microcontroller is developed and manufactured by STMicroelectronics using a proprietary n-well HCMOS process. Its performance derives from the use of a flexible 256-register programming model for ultra-fast context switching and real-time event response. The intelligent on-chip peripherals offload the ST9 core from I/O and data management processing tasks allowing critical application tasks to get the maximum use of core resources. The new-generation ST9 MCU devices now also support low power consumption and low voltage operation for power-efficient and low-cost embedded systems.

Out of stock
$0.00
Range Unit Price Savings
1 - 500$0.000%
Contact Sales