📢 New offer this month! Get FREE SHIPPING for your automotive project! Order now! 🛒

STA1085EOA3TR

STA1085EOA3TR

STA1085EOA3

Active

Accordo2 Dual Core CortexR4/CortexM3 processor, with embedded SRAM, integrated DSP sound subsystem, audio ADCs and DACs, isolated CAN MCU for car radio applications

Quantity $ per Unit Savings
1 - 9$17.030%
10 - 24$15.668%
25 - 99$15.0112%
100 - 249$13.2322%
250 - 500$12.5826%
Contact Sales
Out of stock
$17.03
Parameter NameParameter Value
Supply Voltage Min Volt1.14
Supply Voltage Max Volt1.26
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
CoreArm Cortex-R4
ECCN US3A991.a.2
ECCN EUNEC
Packing TypeTray
RoHs compliantEcopack2
GradeAutomotive
Package NameLFBGA 361 16x16x1.7

STA1085 is a device that provides a cost effective microprocessor solution for modern automotive car radio systems, with an embedded powerful Digital Sound Processing subsystem, as well as a MIPS efficient ARM Cortex-R4 processor.


In addition, an ARM Cortex-M3 controller is dedicated for real-time CAN / Vehicle Interface Processing.


In terms of peripherals, STA1085 comes with an exhaustive set of common interfaces (UART/I2S/I2C/USB/MMC) which make the device optimal for implementing a feature rich system as well as a cost effective solution.


The solution is bundled with a complete software package, which allows a very fast system implementation.


STA1085 manages the entire audio chain from analog or digital inputs to analog or digital outputs, including digital audio media decoding, sample rate conversion among various sources, intelligent routing and audio effects / DSP post processing. With its flexible memory configuration, it allows implementing from very low cost systems based on real time OS, scaling up to demanding applications based on Linux OS.

Key features
  • Core and infrastructure
    • ARM® Cortex™-R4 MCU
    • Embedded SRAM
    • SDRAM controller
    • Serial QIO NOR interface executable in place
    • Parallel NAND/NOR controller
  • Audio subsystem
    • Sound processing DSPs
    • 1x 6 stereo channels hardware Sample Rate Converter
    • 6x audio DAC
    • Digital audio interfaces (I2S/ multichannel ports)
    • 1x single ended stereo ADC with internal switching logic
    • 1x differential Mono ADC with internal switching logic
  • Media interfaces
    • Secure-Digital Multimedia Memory Card Interfaces
    • USB 2.0 Interfaces
    • SPDIF with CDROM block decoder support
  • Embedded secure CAN subsystem
    • Dedicated ARM Cortex-M3 core
    • Isolated embedded memory
    • CAN ports
    • Secured NOR interface
  • I/O interfaces
    • General purpose ADCs
    • I2C multi-master/slave interfaces
    • UART Controllers
    • Synchronous Serial Ports (SSP/SPI)
    • GPIOs
    • JTAG
  • Operating conditions
    • VDD: 1.14 V - 1.26 V
    • VDDIO: 3.3 V ±10%
    • VDDIOON: 3.3 V ±10%,
    • Ambient temperature range: -40 / +85°C