STA1095ELA3

STA1095ELA3

STA1095EOA

Active

Accordo2 Dual Core 32-bit ARM Cortex-R4 / Cortex-M3 processor, with embedded SRAM, integrated DSP sound subsystem, audio ADCs and DACs, isolated CAN MCU for Car Radio and Display Audio applications

Quantity $ per Unit Savings
1 - 9$16.9010%
10 - 24$15.541%
25 - 99$14.903%
100 - 249$13.1215%
250 - 500$12.4819%
Contact Sales
Out of stock
$15.36
Parameter NameParameter Value
Supply Voltage Min Volt1.14
Supply Voltage Max Volt1.26
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
CoreArm Cortex-R4
ECCN US3A991A2
ECCN EUNEC
Packing TypeTray
ROHS Compliance GradeEcopack2
GradeAutomotive
Package NameLFBGA 361 16x16x1.7
Key features
  • Core and infrastructure
    • ARM® Cortex™-R4 MCU
    • Embedded SRAM
    • SDRAM controller
    • Serial QIO NOR interface executable in place
    • Parallel NAND/NOR controller
  • Audio subsystem
    • Sound processing DSPs
    • Stereo channels hardware Sample Rate Converter
    • Audio DACs
    • Digital audio interfaces (I2S/ multichannel ports)
    • Single ended stereo ADC with internal switching logic
    • Differential Mono ADC with internal switching logic
  • Media interfaces
    • Secure-Digital Multimedia Memory Card Interfaces
    • USB 2.0 Interfaces
    • SPDIF with CDROM block decoder support
  • Display subsystem
    • TFT controller
    • Touch Screen Controller
    • Video Input Port
    • Graphic acceleration
  • Embedded secure CAN subsystem
    • Dedicated ARM Cortex-M3 core
    • Isolated embedded memory
    • Secured NOR interface
  • I/O interfaces
    • General purpose ADCs
    • I2C multi-master/slave interfaces
    • UART Controllers
    • Synchronous Serial Ports (SSP/SPI)
    • GPIOs
    • JTAG
    • CAN ports
  • Operating conditions
    • VDD: 1.14 V - 1.26 V
    • VDDIO: 3.3 V ±10%
    • VDDIOON: 3.3 V ±10%,
    • Ambient temperature range: -40 / +85 °C