📢 Final call: FREE worldwide delivery ends on Mar. 31! No min purchase or code needed. 🛒 Shop now
Active
Accordo2 Dual Core 32-bit ARM Cortex-R4 / Cortex-M3 processor, with embedded SRAM, integrated DSP sound subsystem, audio ADCs and DACs, isolated CAN MCU for Car Radio and Display Audio applications
Supply Voltage Min Volt | 1.14 |
Supply Voltage Max Volt | 1.26 |
Operating Temp Min Celsius | -40.0 |
Operating Temp Max Celsius | 85.0 |
Core | Arm Cortex-R4 |
ECCN US | 3A991.a.2 |
ECCN EU | NEC |
Packing Type | Tray |
RoHs compliant | Ecopack2 |
Grade | Automotive |
Package Name | LFBGA 361 16x16x1.7 |
Accordo2 is a device that provides a cost effective microprocessor solution for modern automotive car radio systems, with an embedded powerful Digital Sound Processing subsystem, as well as a MIPS efficient ARM Cortex-R4 processor.In addition, an ARM Cortex-M3 controller is dedicated for real-time...
Read More
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $20.49 | 0% |
10-24 | $18.84 | 8% |
25-99 | $18.05 | 12% |
100-249 | $15.92 | 22% |
250-500 | $15.13 | 26% |
500 + |
Contact sales |
Supply Voltage Min Volt | 1.14 |
Supply Voltage Max Volt | 1.26 |
Operating Temp Min Celsius | -40.0 |
Operating Temp Max Celsius | 85.0 |
Core | Arm Cortex-R4 |
ECCN US | 3A991.a.2 |
ECCN EU | NEC |
Packing Type | Tray |
RoHs compliant | Ecopack2 |
Grade | Automotive |
Package Name | LFBGA 361 16x16x1.7 |
Accordo2 is a device that provides a cost effective microprocessor solution for modern automotive car radio systems, with an embedded powerful Digital Sound Processing subsystem, as well as a MIPS efficient ARM Cortex-R4 processor.In addition, an ARM Cortex-M3 controller is dedicated for real-time...
Read More
|