Shipping Delay: Due to the backlog of orders caused by severe weather, order processing and shipping may be delayed. Thank you for understanding!
STA1295ELA

STA1295ELA

Active

STA1295EOA

Automotive Infotainment Processors for Display Audio and Cluster Applications

Supply Voltage Min Volt1.14
Supply Voltage Max Volt1.26
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
CoreDual Arm Cortex-A7
ECCN US3A991.a.2
ECCN EUNEC
Packing TypeTray
RoHs compliantEcopack2
GradeAutomotive
Package NameLFBGA 19X19X1.7 529 F23X23 P0.8

STA1275 and STA1295 are fully automotive, power efficient Systems-On-Chip, targeting cost effective processing solution for modern Display Audio Systems.They feature a powerful single or dual core Cortex® A7 processor (depending on the versions), a high performance 3D GPU engine, a multi-format...
Read More

Key features
  • AEC-Q100 qualified Grade 3
  • Core and infrastructure
    • ARM® Single or Dual Core Cortex® A7 up to 650 MHz with NEON instructions and FPU
    • Memory organization
      • L1 Cache: 32 KB instruction, 32 KB data

      • L2 Cache: 256 KB

      • 768 KB embedded SRAM

      • 16/32-bit DDR3L interface at 660 MHz

      • Serial Quad IO NOR interface

      • 16-bit Parallel NAND Controller

    • 32-bit watchdog timer
    • 16-channels DMA
    • 8x 32-bit free running timers/counters
    • 5x 16-bit Extended Function Timer (EFT) with input capture/output compare and PWM
    • Real Time Clock (RTC) with fraction readout
    • Temperature sensor
  • Audio subsystem
    • Sound processing DSP (450 MIPS)
    • 6 stereo channels hardware sample rate converter
    • 6x Audio DAC with 103 dB SNR A-weighted
    • 6x Rx/Tx Audio interfaces (I2S/ multi-channel ports, with SPI mode)
    • 1x stereo ADC for AUX IN/Tuner with internal switching logic (for 2 sources); 98 dB SNR A-weighted
    • 2x differential Mono ADC for Voice/Tel-IN with internal switching logic; 98 dB SNR A-weighted
  • Media interfaces
    • 3x secure-digital multimedia memory card interface (SD/MMC)
    • 2x USB 2.0 Dual Role with integrated PHY (Fast charger function supported)
    • 1x RMII/RGMII Ethernet AVB MAC
    • SPDIF with CDROM block decoder support
  • Display subsystem
    • Multi-layer TFT dRGB Controller: up to 1080p
    • Resistive Touch screen controller
    • Video input port, ITU-601/656
    • 3D graphics acceleration (OpenGL® ES 2.0)
    • 2D graphics Bit Blit/Blend engine
    • H264 / Multi-Format Video Decoder
  • Embedded secure vehicle interface
    • Dedicated ARM® Cortex® M3 MCU
    • 256 KB isolated embedded memory
    • Secured NOR interface
    • CAN interfaces: 1x CAN, 2x CAN FD
  • I/O interfaces
    • 1x 10 channels 10-bits ADC
    • 1x 6 channels ADC for DC detection
    • 3x I2C multi-master/slave interfaces
    • 4x UART controller
    • 3x Synchronous Serial Port (SSP/SPI)
    • 5x 32-bit GPIO ports
    • JTAG based In-Circuit Emulator (ICE) with Embedded Trace Module
  • Operating conditions
    • ARM_VDD, VDD: 1.14 V - 1.26 V
    • VDD_IO_3V3: 3.3 V ±10%
    • DDR3L VDDQ: 1.35 V ±5%
    • VDD_IO_ON: 3.3 V ±10%,
    • Ambient temperature range: -40°C / +85°C
    • Junction temperature range: -40°C / +125°C
Out of Stock
Quantity $ per unit Savings
1-500$39.030%
Contact sales
$39.03
Supply Voltage Min Volt1.14
Supply Voltage Max Volt1.26
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
CoreDual Arm Cortex-A7
ECCN US3A991.a.2
ECCN EUNEC
Packing TypeTray
RoHs compliantEcopack2
GradeAutomotive
Package NameLFBGA 19X19X1.7 529 F23X23 P0.8

STA1275 and STA1295 are fully automotive, power efficient Systems-On-Chip, targeting cost effective processing solution for modern Display Audio Systems.They feature a powerful single or dual core Cortex® A7 processor (depending on the versions), a high performance 3D GPU engine, a multi-format...
Read More

Key features
  • AEC-Q100 qualified Grade 3
  • Core and infrastructure
    • ARM® Single or Dual Core Cortex® A7 up to 650 MHz with NEON instructions and FPU
    • Memory organization
      • L1 Cache: 32 KB instruction, 32 KB data

      • L2 Cache: 256 KB

      • 768 KB embedded SRAM

      • 16/32-bit DDR3L interface at 660 MHz

      • Serial Quad IO NOR interface

      • 16-bit Parallel NAND Controller

    • 32-bit watchdog timer
    • 16-channels DMA
    • 8x 32-bit free running timers/counters
    • 5x 16-bit Extended Function Timer (EFT) with input capture/output compare and PWM
    • Real Time Clock (RTC) with fraction readout
    • Temperature sensor
  • Audio subsystem
    • Sound processing DSP (450 MIPS)
    • 6 stereo channels hardware sample rate converter
    • 6x Audio DAC with 103 dB SNR A-weighted
    • 6x Rx/Tx Audio interfaces (I2S/ multi-channel ports, with SPI mode)
    • 1x stereo ADC for AUX IN/Tuner with internal switching logic (for 2 sources); 98 dB SNR A-weighted
    • 2x differential Mono ADC for Voice/Tel-IN with internal switching logic; 98 dB SNR A-weighted
  • Media interfaces
    • 3x secure-digital multimedia memory card interface (SD/MMC)
    • 2x USB 2.0 Dual Role with integrated PHY (Fast charger function supported)
    • 1x RMII/RGMII Ethernet AVB MAC
    • SPDIF with CDROM block decoder support
  • Display subsystem
    • Multi-layer TFT dRGB Controller: up to 1080p
    • Resistive Touch screen controller
    • Video input port, ITU-601/656
    • 3D graphics acceleration (OpenGL® ES 2.0)
    • 2D graphics Bit Blit/Blend engine
    • H264 / Multi-Format Video Decoder
  • Embedded secure vehicle interface
    • Dedicated ARM® Cortex® M3 MCU
    • 256 KB isolated embedded memory
    • Secured NOR interface
    • CAN interfaces: 1x CAN, 2x CAN FD
  • I/O interfaces
    • 1x 10 channels 10-bits ADC
    • 1x 6 channels ADC for DC detection
    • 3x I2C multi-master/slave interfaces
    • 4x UART controller
    • 3x Synchronous Serial Port (SSP/SPI)
    • 5x 32-bit GPIO ports
    • JTAG based In-Circuit Emulator (ICE) with Embedded Trace Module
  • Operating conditions
    • ARM_VDD, VDD: 1.14 V - 1.26 V
    • VDD_IO_3V3: 3.3 V ±10%
    • DDR3L VDDQ: 1.35 V ±5%
    • VDD_IO_ON: 3.3 V ±10%,
    • Ambient temperature range: -40°C / +85°C
    • Junction temperature range: -40°C / +125°C