Flat-rate $5.99 shipping worldwide throughout July - no code needed. Start your design today!Flat-rate $5.99 shipping worldwide throughout July - no code needed. Start your design today!Flat-rate $5.99 shipping worldwide throughout July - no code needed. Start your design today!Flat-rate $5.99 shipping worldwide throughout July - no code needed. Start your design today!

STA321MPLTR

NRND

Scalable digital microphone processor

Quantity $ per Unit Savings
1 - 9$4.200%
10 - 24$3.7810%
25 - 99$3.5815%
100 - 249$3.1126%
250 - 499$2.9530%
500$2.6537%
Contact Sales
In stock
$4.20
Parameter NameParameter Value
Supply Voltage Min Volt0.3
Supply Voltage Max Volt4.0
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius90.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
ROHS Compliance GradeEcopack1
GradeIndustrial
Package NameLQFP 64 10x10x1.4 mm

The STA321MP is a PDM, high-performance, multichannel processor with ultra-low quiescent current. It is designed for general-purpose digital microphone applications. The device is fully digital and is comprised of three main sections. The first section is the PDM input interface which can accept up to six serial digital inputs. The second section is a high-quality audio processor allowing flexible channel mixing/muxing and provides up to 10 biquads for general sound equalization and voice enhancement with independent volume control. The last block is the I²S output interface which streams out the processed digital audio. The output interface can also be programmed for flexible channel mapping. The device offers some of the most commonly required audio enhancements such as programmable voice tuning and equalization, limiter/compressor for improved voice quality, multiband selection for customizable microphone usage, and configurable wind-noise rejection. The embedded digital processor allows the microphone processing to be offloaded from the main CPU or SoC to the device.

Key features
  • 8 digital processing channels each 24-bits
    • 6 channels of PDM input
    • 2 additional virtual channels
  • >100 dB SNR and dynamic range
  • Digital gain/attenuation 58 dB to -100 dB in 0.5 dB steps
  • Soft volume update
  • Individual channel and master level control
  • Up to 10 independent 32-bit user-programmable biquads (EQ) per channel
  • Bass/treble tone control
  • Pre- and post-EQ full 8-channel input mix on all 8 channels
  • Dual independent limiters/compressors
  • Dynamic range compression or anti-clipping modes
  • Individual channel and master soft/hard mute
  • 3 I²S data outputs
  • I²S data output channel mapping function
  • Independent channel volume and DSP bypass
  • Channel mapping of any input to any processing channel