Active

STA339BWS13TR

2.1 channel high efficiency digital audio system

Supply Voltage Min Volt4.5
Supply Voltage Max Volt21.5
Operating Temp Min Celsius-20.0
Operating Temp Max Celsius150.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NamePowerSSO 36

The STA339BWS is an integrated solution of digital audio processing, digital amplifier controls and power output stage to create a high-power single-chip FFX digital amplifier with high quality and high efficiency. Three channels of FFX processing are provided. The FFX processor implements the...
Read More

Key features
  • Wide-range supply voltage, 4.5 V to 21.5 V
  • Three power output configurations:
    • 2 channels of ternary PWM (2 x 20 W into 8 Ω at 18 V) + PWM output
    • 2 channels of ternary PWM (2 x 20 W into 8 Ω at 18 V) + ternary stereo line-out
    • 2.1 channels of binary PWM (left, right, LFE) (2 x 9 W into 4 Ω +1 x 20 W into 8 Ω at 18 V)
  • FFX with 100-dB SNR and dynamic range
  • Scalable FFX modulation index
  • Selectable 32- to 192-kHz input sample rates
  • I2C control with selectable device address
  • Digital gain/attenuation +48 dB to -80 dB with 0.5-dB/step resolution
  • Soft volume update with programmable ratio
  • Individual channel and master gain/attenuation
  • Two independent DRCs configurable as a dual-band anticlipper (B2DRC) or as independent limiters/compressors
  • EQ-DRC for DRC based on filtered signals
  • Dedicated LFE processing for bass boosting
  • Audio presets:
    • 15 preset crossover filters
    • 5 preset anticlipping modes
    • Preset nighttime listening mode
  • Individual channel soft/hard mute
  • Independent channel volume and DSP bypass
  • I2S input data interface
  • Input and output channel mapping
  • Automatic invalid input-detect mute
  • Up to 8 user-programmable biquads/channel
  • Three coefficient banks for storing EQ presets with fast recall via I2C interface
  • Bass/treble tones and de-emphasis control
  • Selectable high-pass filter for DC blocking
  • Advanced AM interference frequency switching and noise suppression modes
  • Selectable high- or low-bandwidth noise-shaping topologies
  • Selectable clock input ratio
  • 96-kHz internal processing sample rate
  • Thermal overload and short-circuit protection technology
  • Video apps: 576 x fSinput mode supported
  • Pin and SW compatible with STA333BW, STA339BW, STA559BW and STA559BWS
Out of Stock
Quantity $ per unit Savings
1-9$4.504%
10-24$3.7021%
25-99$3.4925%
100-500$3.2930%
Contact sales
Special Price $4.50 Regular Price $4.68
Supply Voltage Min Volt4.5
Supply Voltage Max Volt21.5
Operating Temp Min Celsius-20.0
Operating Temp Max Celsius150.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NamePowerSSO 36

The STA339BWS is an integrated solution of digital audio processing, digital amplifier controls and power output stage to create a high-power single-chip FFX digital amplifier with high quality and high efficiency. Three channels of FFX processing are provided. The FFX processor implements the...
Read More

Key features
  • Wide-range supply voltage, 4.5 V to 21.5 V
  • Three power output configurations:
    • 2 channels of ternary PWM (2 x 20 W into 8 Ω at 18 V) + PWM output
    • 2 channels of ternary PWM (2 x 20 W into 8 Ω at 18 V) + ternary stereo line-out
    • 2.1 channels of binary PWM (left, right, LFE) (2 x 9 W into 4 Ω +1 x 20 W into 8 Ω at 18 V)
  • FFX with 100-dB SNR and dynamic range
  • Scalable FFX modulation index
  • Selectable 32- to 192-kHz input sample rates
  • I2C control with selectable device address
  • Digital gain/attenuation +48 dB to -80 dB with 0.5-dB/step resolution
  • Soft volume update with programmable ratio
  • Individual channel and master gain/attenuation
  • Two independent DRCs configurable as a dual-band anticlipper (B2DRC) or as independent limiters/compressors
  • EQ-DRC for DRC based on filtered signals
  • Dedicated LFE processing for bass boosting
  • Audio presets:
    • 15 preset crossover filters
    • 5 preset anticlipping modes
    • Preset nighttime listening mode
  • Individual channel soft/hard mute
  • Independent channel volume and DSP bypass
  • I2S input data interface
  • Input and output channel mapping
  • Automatic invalid input-detect mute
  • Up to 8 user-programmable biquads/channel
  • Three coefficient banks for storing EQ presets with fast recall via I2C interface
  • Bass/treble tones and de-emphasis control
  • Selectable high-pass filter for DC blocking
  • Advanced AM interference frequency switching and noise suppression modes
  • Selectable high- or low-bandwidth noise-shaping topologies
  • Selectable clock input ratio
  • 96-kHz internal processing sample rate
  • Thermal overload and short-circuit protection technology
  • Video apps: 576 x fSinput mode supported
  • Pin and SW compatible with STA333BW, STA339BW, STA559BW and STA559BWS