🚀 New Platform Beta is Live! Expect some delays in processing orders! Apologies for the inconveniences! 🚀 Order now!
⚡ Limited time offer: Free samples and shipping until Dec. 26th! Use code: DV-UNIQUEID-FREE-1225 at checkout. 🚀 Shop now!
Active
2.1-channel high-efficiency digital audio system
| Operating Range | Commercial |
| Supply Voltage Min Volt | 5.0 |
| Supply Voltage Max Volt | 26.0 |
| Operating Temp Min Celsius | 0.0 |
| Operating Temp Max Celsius | 70.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | PowerSSO 36 |
The STA339BW is an integrated solution of digital audio processing, digital amplifier control, and FFX-power output stage, thereby creating a high-power single-chip FFX®solution comprising high-quality, high-efficiency, all digital amplification.STA339BW is based on FFX (fully flexible...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $3.36 | 0% |
| 10-24 | $2.53 | 25% |
| 25-99 | $2.32 | 31% |
| 100-249 | $2.10 | 38% |
| 250-499 | $1.99 | 41% |
| 500 | $1.92 | 43% |
| 500 + |
Contact sales |
|
| Operating Range | Commercial |
| Supply Voltage Min Volt | 5.0 |
| Supply Voltage Max Volt | 26.0 |
| Operating Temp Min Celsius | 0.0 |
| Operating Temp Max Celsius | 70.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | PowerSSO 36 |
The STA339BW is an integrated solution of digital audio processing, digital amplifier control, and FFX-power output stage, thereby creating a high-power single-chip FFX®solution comprising high-quality, high-efficiency, all digital amplification.STA339BW is based on FFX (fully flexible...
Read More
|