🌞 July special: FREE shipping of EVAL Tools. No code or minimum required. 🛒 Order now!
📣 Claim FREE shipping offer of LSM6DSV320X. with code DV-LSM6DSV320X-FREESHIP-05. 🛒 Order now!
Active
44-V, 5.5-A, quad power half bridge
Supply Voltage Min Volt | 10.0 |
Supply Voltage Max Volt | 40.0 |
Operating Temp Min Celsius | 0.0 |
Operating Temp Max Celsius | 70.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | PowerSSO 36 |
The STA510F is a monolithic, quad, half-bridge stage in multipower BCD technology. The device can be used as dual-bridge or reconfigured, by connecting the CONFIG pin to the Vdd pin, as single-bridge with double current capability, and as half-bridge (binary mode).The device is particularly...
Read More
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $4.86 | 14% |
10-24 | $3.68 | 35% |
25-99 | $3.38 | 40% |
100-249 | $2.55 | 55% |
250-499 | $2.42 | 57% |
500 | $2.34 | 58% |
500 + |
Contact sales |
Supply Voltage Min Volt | 10.0 |
Supply Voltage Max Volt | 40.0 |
Operating Temp Min Celsius | 0.0 |
Operating Temp Max Celsius | 70.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | PowerSSO 36 |
The STA510F is a monolithic, quad, half-bridge stage in multipower BCD technology. The device can be used as dual-bridge or reconfigured, by connecting the CONFIG pin to the Vdd pin, as single-bridge with double current capability, and as half-bridge (binary mode).The device is particularly...
Read More
|