📢 $9.99 flat rate shipping in EMEA countries! Ends April 30th - Don't Miss Out!. 🛒 Shop now
Evaluation
Automotive HD Radio? baseband receiver - MRC enabled
Operating Temp Min Celsius | -40.0 |
Operating Temp Max Celsius | 85.0 |
ECCN US | 3A991.a.2 |
ECCN EU | NEC |
Packing Type | Tray |
RoHs compliant | Ecopack2 |
Grade | Automotive |
Package Name | TFBGA 289 15x15x1.2 |
The STA680M is an HD-radio base-band processor for car-radio applications. The STA680M functionality includes audio decompression and data processing, while multiple interfaces ensure flexible integration into the system.The STA680M takes full advantage of HD 1.5 Radio benefits including CD-like...
Read More
|
Operating Temp Min Celsius | -40.0 |
Operating Temp Max Celsius | 85.0 |
ECCN US | 3A991.a.2 |
ECCN EU | NEC |
Packing Type | Tray |
RoHs compliant | Ecopack2 |
Grade | Automotive |
Package Name | TFBGA 289 15x15x1.2 |
The STA680M is an HD-radio base-band processor for car-radio applications. The STA680M functionality includes audio decompression and data processing, while multiple interfaces ensure flexible integration into the system.The STA680M takes full advantage of HD 1.5 Radio benefits including CD-like...
Read More
|