Active
Automotive HD Radio™ baseband receiver - MRC enabled
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 85.0 |
| ECCN US | 3A991.a.2 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | LFBGA 168 12x12x1.4 |
The STA680M is an HD-radio base-band processor for car-radio applications. The STA680M functionality includes audio decompression and data processing, while multiple interfaces ensure flexible integration into the system.The STA680M takes full advantage of HD 1.5 Radio benefits including CD-like...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $17.11 | 4% |
| 10-24 | $15.73 | 12% |
| 25-99 | $15.08 | 16% |
| 100-249 | $13.28 | 26% |
| 250-499 | $12.63 | 29% |
| 500 | $11.82 | 34% |
| 500 + |
Contact sales |
|
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 85.0 |
| ECCN US | 3A991.a.2 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | LFBGA 168 12x12x1.4 |
The STA680M is an HD-radio base-band processor for car-radio applications. The STA680M functionality includes audio decompression and data processing, while multiple interfaces ensure flexible integration into the system.The STA680M takes full advantage of HD 1.5 Radio benefits including CD-like...
Read More
|