Special offer on selected Evaluation Tools. Use code AUG-EVALTOOLS-01-10OFF and explore the full selection. Buy now!

STA710EC

STA710EC

Active

STA710ECTR

AM/FM/HD-Radio™/DAB automotive digital output tuner

Operating RangeAutomotive
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeAutomotive
Package NameQFN 9X9X1.0 DIMPLE PITCH 0.5

STA710 is a single chip, full CMOS, quad-band, dual channel front-end tuner specifically tailored to Software-Defined-Radio (SDR) systems.When paired with an application processor, STA710 enables the implementation of a SDR solution to receive analog (AM/FM/WX) and digital terrestrial broadcasting...
Read More

Key features
  • AEC-Q100 qualified
  • Full automotive grade RFCMOS design
  • Quad-band:
    • AM/FM Band
    • Band-III
    • Band-L
  • Two indipendent reception channels
  • Integrated RF switch matrix in FM
  • Software configurable digital base-band interface (I2S or JESD204B)
  • Compatible with digital radio standards: DAB, DRM, and HD-Radio™
  • Software programmable
  • Very high dynamic range built-in ΣΔ ADC
  • Very low external component count (no pin diodes, transformers or varicap)
  • RoHS compliant small footprint package
Out of Stock
Operating RangeAutomotive
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeAutomotive
Package NameQFN 9X9X1.0 DIMPLE PITCH 0.5

STA710 is a single chip, full CMOS, quad-band, dual channel front-end tuner specifically tailored to Software-Defined-Radio (SDR) systems.When paired with an application processor, STA710 enables the implementation of a SDR solution to receive analog (AM/FM/WX) and digital terrestrial broadcasting...
Read More

Key features
  • AEC-Q100 qualified
  • Full automotive grade RFCMOS design
  • Quad-band:
    • AM/FM Band
    • Band-III
    • Band-L
  • Two indipendent reception channels
  • Integrated RF switch matrix in FM
  • Software configurable digital base-band interface (I2S or JESD204B)
  • Compatible with digital radio standards: DAB, DRM, and HD-Radio™
  • Software programmable
  • Very high dynamic range built-in ΣΔ ADC
  • Very low external component count (no pin diodes, transformers or varicap)
  • RoHS compliant small footprint package