Special offer on selected Evaluation Tools. Use code AUG-EVALTOOLS-01-10OFF and explore the full selection. Buy now!

STA8089GAD

STA8089GAD

Active

STA8089GADTR

Automotive Grade GPS/Galileo/Glonass/Beidou/QZSS receiver

Operating RangeAutomotive
Supply Voltage Min Volt1.8
Supply Voltage Max Volt4.2
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
CoreArm9
ECCN US7A994
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeAutomotive
Package NameVFQFPN 56 7x7x1.0

STA8089GA belongs to Teseo III family products.STA8089GA is a single die standalone positioning receiver IC working on multiple constellations (GPS/Galileo/GLONASS/BeiDou/QZSS).STA8089GA is compliant with ST Automotive Grade qualification which includes in addition to AEC-Q100 requirements a set of...
Read More

Key features
  • AEC-Q100 qualified
  • STMicroelectronics® positioning receiver with 48 tracking channels and 2 fast acquisition channels supporting GPS, Galileo, GLONASS, BeiDou and QZSS systems
  • ST DRAW (Dead Reckoning Automotive Way) supported (STA8089GAD Only)
  • Pin to pin compatible with STA8088GA
  • Single die standalone receiver embedding RF Front-End and low noise amplifier
  • -162 dBm indoor sensitivity (tracking mode)
  • Fast TTFF < 1 s in Hot start and 30 s in Cold Start
  • High performance ARM946 MCU (up to 196 MHz)
  • External SQI Flash interface
  • 256 Kbyte embedded SRAM
  • Real Time Clock (RTC) circuit
  • 32-bit Watch-dog timer
  • 2 UARTs
  • 1 I2C master/slave interface
  • USB2.0 full speed (12 MHz) with integrated physical layer transceiver
  • 2 Controller Area Network (CAN)
  • 2 channels ADC (10 bits)
  • Operating condition:
    • Main voltage regulator (VINL): 1.8 V ± 5%
    • Backup voltage (VINB): 1.6 V to 4.3 V
    • Digital voltage (VDD): 1.1 V to 1.32 V
    • RF core voltage (VCC): 1.2 V ± 10%
    • IO Ring Voltage (VddIO): 1.8 V ± 5% or 3.3 V ± 10%
  • Package:
    • VFQFPN56 (7 x 7 x 1.0 mm) 0.4 mm pitch
  • Operating temperature range: -40/+85°C
Out of Stock
Operating RangeAutomotive
Supply Voltage Min Volt1.8
Supply Voltage Max Volt4.2
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
CoreArm9
ECCN US7A994
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeAutomotive
Package NameVFQFPN 56 7x7x1.0

STA8089GA belongs to Teseo III family products.STA8089GA is a single die standalone positioning receiver IC working on multiple constellations (GPS/Galileo/GLONASS/BeiDou/QZSS).STA8089GA is compliant with ST Automotive Grade qualification which includes in addition to AEC-Q100 requirements a set of...
Read More

Key features
  • AEC-Q100 qualified
  • STMicroelectronics® positioning receiver with 48 tracking channels and 2 fast acquisition channels supporting GPS, Galileo, GLONASS, BeiDou and QZSS systems
  • ST DRAW (Dead Reckoning Automotive Way) supported (STA8089GAD Only)
  • Pin to pin compatible with STA8088GA
  • Single die standalone receiver embedding RF Front-End and low noise amplifier
  • -162 dBm indoor sensitivity (tracking mode)
  • Fast TTFF < 1 s in Hot start and 30 s in Cold Start
  • High performance ARM946 MCU (up to 196 MHz)
  • External SQI Flash interface
  • 256 Kbyte embedded SRAM
  • Real Time Clock (RTC) circuit
  • 32-bit Watch-dog timer
  • 2 UARTs
  • 1 I2C master/slave interface
  • USB2.0 full speed (12 MHz) with integrated physical layer transceiver
  • 2 Controller Area Network (CAN)
  • 2 channels ADC (10 bits)
  • Operating condition:
    • Main voltage regulator (VINL): 1.8 V ± 5%
    • Backup voltage (VINB): 1.6 V to 4.3 V
    • Digital voltage (VDD): 1.1 V to 1.32 V
    • RF core voltage (VCC): 1.2 V ± 10%
    • IO Ring Voltage (VddIO): 1.8 V ± 5% or 3.3 V ± 10%
  • Package:
    • VFQFPN56 (7 x 7 x 1.0 mm) 0.4 mm pitch
  • Operating temperature range: -40/+85°C