Active
GPS/Galileo/Glonass/Beidou/QZSS receiver
| Operating Range | Industrial |
| Supply Voltage Min Volt | 1.8 |
| Supply Voltage Max Volt | 3.3 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 85.0 |
| ECCN US | 7A994 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | VFQFPN 56 7x7x1.0 |
STA8089G belongs to Teseo III family products.STA8089G is a single die standalone positioning receiver IC working on multiple constellations (GPS/Galileo/GLONASS/BeiDou/QZSS).The device is offered with a complete GNSS firmware which performs all GNSS operations including tracking, acquisition,...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $9.49 | 7% |
| 10-24 | $8.58 | 16% |
| 25-99 | $8.17 | 20% |
| 100-249 | $7.10 | 31% |
| 250-499 | $6.78 | 34% |
| 500 | $6.18 | 39% |
| 500 + |
Contact sales |
|
| Operating Range | Industrial |
| Supply Voltage Min Volt | 1.8 |
| Supply Voltage Max Volt | 3.3 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 85.0 |
| ECCN US | 7A994 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | VFQFPN 56 7x7x1.0 |
STA8089G belongs to Teseo III family products.STA8089G is a single die standalone positioning receiver IC working on multiple constellations (GPS/Galileo/GLONASS/BeiDou/QZSS).The device is offered with a complete GNSS firmware which performs all GNSS operations including tracking, acquisition,...
Read More
|