STA8090F4GBTR

STA8090F4GBTR

STA8090FGB

STA8090FGB

Active

STA8090FGBTR

Fully Integrated GPS/Galileo/Glonass/Beidou2/QZSS Receiver with embedded RF and in-package Flash

Supply Voltage Min Volt1.8
Supply Voltage Max Volt4.2
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
CoreArm9
ECCN US7A994
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameTFBGA 5X6X1.2 99 F9X11 P0.5 B0.3

STA8090FG is a single die standalone positioning receiver IC working on multiple constellations (GPS/Galileo/Glonass/BeiDou/QZSS).The minimal BOM makes STA8090FG the ideal solution for cost competitive and small footprint products such as trackers, telematics, portable, tablets, marine and sports...
Read More

Key features
  • STMicroelectronics® positioning receiver with 48 tracking channels and 2
    fast acquisition channels supporting GPS, Galileo, Glonass, BeiDou and QZSS systems
  • Single die standalone receiver embedding RF Front-End and low noise amplifier
  • -162 dBm indoor sensitivity (tracking mode)
  • Fast TTFF < 1 s in Hot start and 30 s in Cold Start
  • High performance ARM946 MCU (up to 196 MHz)
  • 256 Kbyte embedded SRAM
  • In-Package SQI Flash Memory (16 Mbits)
  • Real Time Clock (RTC) circuit
  • 32-bit Watch-dog timer
  • 3 UARTs
  • 1 I2C master interface
  • 1 Synchronous Serial Port (SSP, Motorola-SPI supported)
  • USB2.0 full speed (12 MHz) with integrated physical layer transceiver
  • 2 Controller Area Network (CAN)
  • 2 channels ADC (10 bits)
  • Power Management Unit (PMU) embedding switching regulator
  • Operating condition:
    • Main voltage regulator (VINL): 1.6V to
      4.3V
    • Backup voltage (VINB): 1.6V to
      4.3V
    • Digital voltage (VDD): 1.2 V ±
      10%
    • RF core voltage (VCC): 1.2 V ±
      10%
    • IO Ring Voltage (VddIO): 1.8 V ± 5% or 3.3 V ±
      10%
  • Package:
    • TFBGA99 (5 x 6 x 1.2 mm) 0.5 mm pitch
  • Ambient temperature range: -40/+85°C
Out of Stock
Quantity $ per unit Savings
1-9$13.050%
10-24$12.000%
25-99$11.510%
100-249$10.130%
250-499$9.640%
500$9.020%
Contact sales
$0.00
Supply Voltage Min Volt1.8
Supply Voltage Max Volt4.2
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
CoreArm9
ECCN US7A994
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameTFBGA 5X6X1.2 99 F9X11 P0.5 B0.3

STA8090FG is a single die standalone positioning receiver IC working on multiple constellations (GPS/Galileo/Glonass/BeiDou/QZSS).The minimal BOM makes STA8090FG the ideal solution for cost competitive and small footprint products such as trackers, telematics, portable, tablets, marine and sports...
Read More

Key features
  • STMicroelectronics® positioning receiver with 48 tracking channels and 2
    fast acquisition channels supporting GPS, Galileo, Glonass, BeiDou and QZSS systems
  • Single die standalone receiver embedding RF Front-End and low noise amplifier
  • -162 dBm indoor sensitivity (tracking mode)
  • Fast TTFF < 1 s in Hot start and 30 s in Cold Start
  • High performance ARM946 MCU (up to 196 MHz)
  • 256 Kbyte embedded SRAM
  • In-Package SQI Flash Memory (16 Mbits)
  • Real Time Clock (RTC) circuit
  • 32-bit Watch-dog timer
  • 3 UARTs
  • 1 I2C master interface
  • 1 Synchronous Serial Port (SSP, Motorola-SPI supported)
  • USB2.0 full speed (12 MHz) with integrated physical layer transceiver
  • 2 Controller Area Network (CAN)
  • 2 channels ADC (10 bits)
  • Power Management Unit (PMU) embedding switching regulator
  • Operating condition:
    • Main voltage regulator (VINL): 1.6V to
      4.3V
    • Backup voltage (VINB): 1.6V to
      4.3V
    • Digital voltage (VDD): 1.2 V ±
      10%
    • RF core voltage (VCC): 1.2 V ±
      10%
    • IO Ring Voltage (VddIO): 1.8 V ± 5% or 3.3 V ±
      10%
  • Package:
    • TFBGA99 (5 x 6 x 1.2 mm) 0.5 mm pitch
  • Ambient temperature range: -40/+85°C