📢Shop now for EEPROM products with FREE SHIPPING code EEPROM-M95-FREESHIP. Check out our M95P32-IXCST/EF and M95P16-IXMNT/E today! 

STA8090GA

STA8090GA

STA8090GATR

Active

Automotive Grade GPS/Galileo/Glonass/Beidou/QZSS receiver

Quantity $ per Unit Savings
1 - 9$13.050%
10 - 24$12.000%
25 - 99$11.500%
100 - 249$10.130%
250 - 499$9.640%
500$9.020%
Contact Sales
Out of stock
$0.00
Parameter NameParameter Value
Operating RangeAutomotive
Supply Voltage Min Volt1.6
Supply Voltage Max Volt4.2
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
CoreArm9
ECCN US7A994
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeAutomotive
Package NameVFQFPN2 56 8x8x1.0

STA8090GA belongs to Teseo III family products.


STA8090GA is a single die standalone positioning receiver IC working on multiple constellations (GPS/Galileo/GLONASS/BeiDou/QZSS).


The device is offered with a complete GNSS firmware which performs all GNSS operations including tracking, acquisition, navigation and data output.


STA8090GA is compliant with ST Automotive Grade qualification which includes in addition to AEC-Q100 requirements a set of production flow methodologies targeting zero defect per million.


STA8090GA, fulfilling high quality and service level requirements of the Automotive market, is the ideal solution for in-dash navigation, smart antenna, car to car, V2X and OEM telematics applications.


STA8090GAD can run also TESEO-DRAW the STMicroelectronics dead reckoning firmware.

Key features
  • Designed for automotive applications
  • STMicroelectronics positioning receiver with 48 tracking channels and 2 fast acquisition channels supporting GPS, Galileo, GLONASS, BeiDou and QZSS systems
  • Single die standalone receiver embedding RF Front-End and low noise amplifier
  • -162 dBm indoor sensitivity (tracking mode)
  • Fast TTFF < 1 s in Hot start and 30 s in Cold Start
  • High performance ARM946 MCU (up to 196 MHz)
  • External SQI Flash interface
  • 256 Kbyte embedded SRAM
  • Real Time Clock (RTC) circuit
  • 32-bit Watch-dog timer
  • 2 UARTs
  • 1 I2C master/slave interface
  • USB2.0 full speed (12 MHz) with integrated physical layer transceiver
  • 2 Controller Area Network (CAN)
  • 2 channels ADC (10 bits)
  • Operating condition:
    • Main voltage regulator (VINL): 1.6 V to 4.3 V
    • Backup voltage (VINB): 1.6 V to 4.3 V
    • Digital voltage (VDDD): 1.1 V to 1.32 V
    • RF core voltage (VCC): 1.2 V ± 10%
    • IO Ring Voltage (VddIO): 1.8 V ± 5% or 3.3 V ± 10%
  • Package:
    • VFQFPN56 (8 x 8 x 1.0 mm) 0.5 mm pitch
  • Ambient temperature range: -40/+85°C