Holiday Shipping — Any orders received after business close on Friday, September 4 will ship on Tuesday, September 8. We apologize for any inconvenience.
Active
Teseo V family industrial triple-band multi-constellation GNSS precise engine receiver
| Operating Range | Industrial |
| Supply Voltage Min Volt | 1.71 |
| Supply Voltage Max Volt | 3.6 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 85.0 |
| Core | Arm Cortex-M7 |
| ECCN US | 7A994 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TFBGA 7X11X1.2 160 F16X10 0.65P |
The STA8135G is part of the Teseo V family and it is a multi-band multi-constellation positioning receiver IC able to manage all the GNSS constellations such as GPS, Galileo, GLONASS, BeiDou, NavIC (former IRNSS) and QZSS, in L1, L2, L5, and E6 frequency bands.
|
| Operating Range | Industrial |
| Supply Voltage Min Volt | 1.71 |
| Supply Voltage Max Volt | 3.6 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 85.0 |
| Core | Arm Cortex-M7 |
| ECCN US | 7A994 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TFBGA 7X11X1.2 160 F16X10 0.65P |
The STA8135G is part of the Teseo V family and it is a multi-band multi-constellation positioning receiver IC able to manage all the GNSS constellations such as GPS, Galileo, GLONASS, BeiDou, NavIC (former IRNSS) and QZSS, in L1, L2, L5, and E6 frequency bands.
|