Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.

STA8600ASTR

STA8600ASTR

STA8600A

STA8600A

Active

STA8600ATR

Automotive TeseoVI Quad-bands GNSS receiver

Operating RangeAutomotive
Supply Voltage Min Volt1.71
Supply Voltage Max Volt3.6
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius105.0
ECCN US7A994
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeAutomotive
Package NameVQFN 7X7X0.9 56+4L WITH WETTABLE

The STA8600A is a quad-band multiconstellation positioning receiver IC. It requires minimal external components since it embeds enough MIPS/memory resources for supporting up to quad-band (dual-band on STA8600AE) algorithms on chip (with submeter accuracy). It supports dead reckoning automotive way...
Read More

Key features
  • Highlights
    • AEC-Q100 qualified
    • Arm® Cortex®‑M7
    • Embedded RAM/NVM/cache
    • Dedicated ADC for antenna sensing
    • ESD: 2 kV (HBM) and 500 V (CDM)
    • Automotive grade 105°C
  • GNSS features
    • STMicroelectronics' sixth generation positioning receiver with six constellations: GPS, Galileo, GLONASS, BeiDou, QZSS, NAVIC (former IRNSS)
    • Standard PVT positioning supporting up to quad-band (dual-band on STA8600AE) for submeter accuracy applications
    • Precise PVT positioning supporting up to quad-band for centimeter-level accuracy applications (STA8600AP and STA8600ASP only)
    • TESEO-DRAW (dead reckoning automotive way) support
    • Measurement engine with up to quad-band (dual-band on STA8600AE) to support precise positioning algorithms
    • Code phase, carrier phase, doppler frequency measurement
    • Support any SBAS systems
    • Independent GPS/QZSS L5, Galileo E5a/b, BeiDou B2a acquisition & tracking
    • 192 (96 data & 96 pilot) signal tracking channels
  • Security
    • Cybersecurity (ISO21434) support (STA8600AS and STA8600ASP only)
    • Chip integrity (secure boot, secure firmware update, secure link) due to an embedded hardware security module (HSM) (STA8600AS and STA8600ASP only)
    • Signal integrity (antijamming/antispoofing)
    • Interface integrity (on-the-fly decryptor engine) (STA8600AS and STA8600ASP only)
  • Communication interfaces
    • Two UART ports for host communication supporting hardware flow control
    • One synchronous serial port (SSP) for host communication
    • One I²C port for sensor interfacing
    • One SPIQ port for sensor interfacing
    • Two PPS configurable I/Os
  • Core peripherals
    • Embedded DMA
    • 32 kHz oscillator real-time clock
    • Watchdog timer
    • One extended function timer
  • Power management unit
    • Separate power supply domains:
      • Backup domain: 1.71 V to 3.63 V
      • Switchable domain: 1.71 V to 3.63 V
      • Optional external core supply voltage: 0.9 V to 1.0 V
    • On-chip LDOs with high-voltage/low-voltage monitors
Out of Stock
Operating RangeAutomotive
Supply Voltage Min Volt1.71
Supply Voltage Max Volt3.6
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius105.0
ECCN US7A994
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeAutomotive
Package NameVQFN 7X7X0.9 56+4L WITH WETTABLE

The STA8600A is a quad-band multiconstellation positioning receiver IC. It requires minimal external components since it embeds enough MIPS/memory resources for supporting up to quad-band (dual-band on STA8600AE) algorithms on chip (with submeter accuracy). It supports dead reckoning automotive way...
Read More

Key features
  • Highlights
    • AEC-Q100 qualified
    • Arm® Cortex®‑M7
    • Embedded RAM/NVM/cache
    • Dedicated ADC for antenna sensing
    • ESD: 2 kV (HBM) and 500 V (CDM)
    • Automotive grade 105°C
  • GNSS features
    • STMicroelectronics' sixth generation positioning receiver with six constellations: GPS, Galileo, GLONASS, BeiDou, QZSS, NAVIC (former IRNSS)
    • Standard PVT positioning supporting up to quad-band (dual-band on STA8600AE) for submeter accuracy applications
    • Precise PVT positioning supporting up to quad-band for centimeter-level accuracy applications (STA8600AP and STA8600ASP only)
    • TESEO-DRAW (dead reckoning automotive way) support
    • Measurement engine with up to quad-band (dual-band on STA8600AE) to support precise positioning algorithms
    • Code phase, carrier phase, doppler frequency measurement
    • Support any SBAS systems
    • Independent GPS/QZSS L5, Galileo E5a/b, BeiDou B2a acquisition & tracking
    • 192 (96 data & 96 pilot) signal tracking channels
  • Security
    • Cybersecurity (ISO21434) support (STA8600AS and STA8600ASP only)
    • Chip integrity (secure boot, secure firmware update, secure link) due to an embedded hardware security module (HSM) (STA8600AS and STA8600ASP only)
    • Signal integrity (antijamming/antispoofing)
    • Interface integrity (on-the-fly decryptor engine) (STA8600AS and STA8600ASP only)
  • Communication interfaces
    • Two UART ports for host communication supporting hardware flow control
    • One synchronous serial port (SSP) for host communication
    • One I²C port for sensor interfacing
    • One SPIQ port for sensor interfacing
    • Two PPS configurable I/Os
  • Core peripherals
    • Embedded DMA
    • 32 kHz oscillator real-time clock
    • Watchdog timer
    • One extended function timer
  • Power management unit
    • Separate power supply domains:
      • Backup domain: 1.71 V to 3.63 V
      • Switchable domain: 1.71 V to 3.63 V
      • Optional external core supply voltage: 0.9 V to 1.0 V
    • On-chip LDOs with high-voltage/low-voltage monitors