Active
HF/VHF/UHF RF power N-channel MOSFET
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Loose Piece |
| RoHs compliant | Ecopack1 |
| Grade | Industrial |
| Package Name | STAC780-4B |
The STAC2942B is a gold metallized N-channel MOS field-effect RF power transistor, intended for use in 50 V DC large signal applications up to 250 MHz.
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $144.90 | 2% |
| 10-500 | $112.36 | 21% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Loose Piece |
| RoHs compliant | Ecopack1 |
| Grade | Industrial |
| Package Name | STAC780-4B |
The STAC2942B is a gold metallized N-channel MOS field-effect RF power transistor, intended for use in 50 V DC large signal applications up to 250 MHz.
|