$5.99 flat-rate shipping worldwide! Now thru Sept 21. No minimum purchase required

Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.

Active

STB11N65M5

N-channel 650 V, 430 mOhm typ., 9 A MDmesh M5 Power MOSFET in a D2PAK package

ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameD2PAK

These devices are N-channel Power MOSFETs based on the MDmesh M5 innovative vertical process technology combined with the well-known PowerMESH horizontal layout. The resulting products offer extremely low on-resistance, making them particularly suitable for applications requiring high power and...
Read More

Key features
  • 100% avalanche tested
  • Excellent switching performance
  • Extremely low RDS(on)
  • Low gate charge and input capacitance
In stock
Quantity $ per unit Savings
1-9$3.132%
10-99$1.5649%
100-499$1.4054%
500$1.1463%
Contact sales
$3.13
$3.07
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameD2PAK

These devices are N-channel Power MOSFETs based on the MDmesh M5 innovative vertical process technology combined with the well-known PowerMESH horizontal layout. The resulting products offer extremely low on-resistance, making them particularly suitable for applications requiring high power and...
Read More

Key features
  • 100% avalanche tested
  • Excellent switching performance
  • Extremely low RDS(on)
  • Low gate charge and input capacitance