Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.

Active

STB13007DT4

High voltage fast-switching NPN power transistor

ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameD2PAK

The device is manufactured using high voltage Multi-Epitaxial Planar technology for high switching speeds and medium voltage capability.


It uses a Cellular Emitter structure to enhance switching speeds.

Key features
  • Fully characterized at 125 ˚C
  • Very high switching speed
  • In compliance with the 2002/93/EC European Directive
  • Improved specification: Lower leakage current, Tighter gain range, DC current gain preselection, Tighter storage time range
  • Integrated free-wheeling diode
  • High voltage capability
  • Minimum lot-to-lot spread for reliable operation
  • Large RBSOA
  • Low spread of dynamic parameters
In stock
Quantity $ per unit Savings
1-9$1.962%
10-99$1.2535%
100-499$0.8456%
500$0.6765%
Contact sales
$1.96
$1.92
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameD2PAK

The device is manufactured using high voltage Multi-Epitaxial Planar technology for high switching speeds and medium voltage capability.


It uses a Cellular Emitter structure to enhance switching speeds.

Key features
  • Fully characterized at 125 ˚C
  • Very high switching speed
  • In compliance with the 2002/93/EC European Directive
  • Improved specification: Lower leakage current, Tighter gain range, DC current gain preselection, Tighter storage time range
  • Integrated free-wheeling diode
  • High voltage capability
  • Minimum lot-to-lot spread for reliable operation
  • Large RBSOA
  • Low spread of dynamic parameters