$5.99 flat-rate shipping worldwide! Now thru Sept 21. No minimum purchase required

Active

STB13NK60ZT4

N-channel 600 V, 480 mOhm typ., 13 A SuperMesh Power MOSFET in a D2PAK package

ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameD2PAK

The SuperMESH™ series is obtained through an extreme optimization of ST’s well established strip-based PowerMESH™ layout. In addition to pushing on-resistance significantly down, special care is taken to ensure a very good dv/dt capability for the most demanding applications.

Key features
  • Gate charge minimized
  • Very good manufacturing repeatability
  • Very low intrinsic capacitances
Out of Stock
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameD2PAK

The SuperMESH™ series is obtained through an extreme optimization of ST’s well established strip-based PowerMESH™ layout. In addition to pushing on-resistance significantly down, special care is taken to ensure a very good dv/dt capability for the most demanding applications.

Key features
  • Gate charge minimized
  • Very good manufacturing repeatability
  • Very low intrinsic capacitances