STP141NF55

STP141NF55

Active

STB141NF55

Automotive N-channel 55 V, 6.5 mOhm typ., 80 A STripFET II Power MOSFET in a D2PAK package

ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack1 (*)
GradeAutomotive
Package NameD2PAK

This Power MOSFET is the latest development of STMicroelectronics unique \Single Feature Size\ strip-based process. The resulting transistor shows extremely high packing density for low onresistance, rugged avalance characteristics and less critical alignment steps therefore a remarkable...
Read More

Key features
Out of Stock
Quantity $ per unit Savings
1-500$3.450%
Contact sales
$3.45
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack1 (*)
GradeAutomotive
Package NameD2PAK

This Power MOSFET is the latest development of STMicroelectronics unique \Single Feature Size\ strip-based process. The resulting transistor shows extremely high packing density for low onresistance, rugged avalance characteristics and less critical alignment steps therefore a remarkable...
Read More

Key features