STB15N65M5 NRND

N-channel 650 V, 0.308 Ohm typ., 11 A MDmesh M5 Power MOSFET in D2PAK package
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
ROHS Compliance GradeEcopack2
GradeIndustrial
Package NameD2PAK
Key Features
  • Extremely low RDS(on)
  • Low gate charge and input capacitance
  • Excellent switching performance
  • 100% avalanche tested

These devices are N-channel Power MOSFET based on the MDmesh™ M5 innovative vertical process technology combined with the well-known PowerMESH™ horizontal layout. The resulting products offer extremely low on-resistance, making them particularly suitable for applications requiring high power and superior efficiency.

In stock:
$2.07
Range Unit Price Savings
1 - 9$2.070%
10 - 99$1.7515%
100 - 249$1.3734%
250 - 499$1.3336%
500$1.1644%
Contact Sales