Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
$5.99 flat-rate shipping WORLDWIDE! From 12 thru October 26 — no minimum purchase required. Shop now!
Active
N-channel 60 V, 0.07 Ohm typ., 16 A STripFET II Power MOSFET in D2PAK package
| Operating Temp Min Celsius | -65.0 |
| Operating Temp Max Celsius | 175.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | D2PAK |
This Power MOSFET is the latest development of STMicroelectronis unique \Single Feature Size™\ strip-based process. The resulting transistor shows extremely high packing density for low on-resistance, rugged avalanche characteristics and less critical alignment steps therefore a remarkable...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $2.09 | 2% |
| 10-99 | $1.09 | 47% |
| 100-499 | $0.93 | 55% |
| 500 | $0.76 | 63% |
| 500 + |
Contact sales |
|
| Operating Temp Min Celsius | -65.0 |
| Operating Temp Max Celsius | 175.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | D2PAK |
This Power MOSFET is the latest development of STMicroelectronis unique \Single Feature Size™\ strip-based process. The resulting transistor shows extremely high packing density for low on-resistance, rugged avalanche characteristics and less critical alignment steps therefore a remarkable...
Read More
|