STB35NF10T4

NRND
N-Channel 100V - 0.030 Ohm - 40A - D2PAK LOW GATE CHARGE StripFET(TM) POWER MOSFET
Quantity $ per Unit Savings
1 - 9$1.820%
10 - 99$1.5515%
100 - 499$1.2134%
500$1.0244%
Contact Sales
In stock:
$1.82
Parameter NameParameter Value
Operating Temp Min Celsius-55.0
Operating Temp Max Celsius175.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
ROHS Compliance GradeEcopack2
GradeIndustrial
Package NameD2PAK
Key features
  • Exceptional dv/dt capability
  • Application oriented characterization
  • 100% avalanche tested