📢 Special June promo: $5.99 worldwide delivery until June 30th! No code or minimum order required. Shop now! 🛒

STB36NM60N

Active

Automotive-grade N-channel 600 V, 0.093 Ohm typ., 29 A MDmesh II Power MOSFET in a D2PAK package

Quantity $ per Unit Savings
1 - 9$6.750%
10$6.1010%
Contact Sales
In stock
$6.75
Parameter NameParameter Value
Operating RangeAutomotive
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack1
GradeAutomotive
Package NameD2PAK

This device is an N-channel Power MOSFET developed using the second generation of MDmesh™ technology. This revolutionary Power MOSFET associates a vertical structure to the company’s strip layout to yield one of the world’s lowest on-resistance and gate charge. It is therefore suitable for the most demanding high efficiency converters.

Key features
  • Designed for automotive applications and AEC-Q101 qualified
  • 100% avalanche tested
  • Low input capacitance and gate charge
  • Low gate input resistance