📢 New offer this month! Get FREE SHIPPING for your automotive project! Order now! 🛒

STB45NF06T4

Active

N-Channel 60V - 0.022 Ohm - 38A D2PAK STripFET II MOSFET

Quantity $ per Unit Savings
1 - 9$1.910%
10 - 50$1.7210%
Contact Sales
In stock
$1.91
Parameter NameParameter Value
Operating Temp Max Celsius175.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack1
GradeAutomotive
Package NameD2PAK

This Power MOSFET has been developed using STMicroelectronics’ unique STripFET process, which is specifically designed to minimize input capacitance and gate charge. This renders the device suitable for use as primary switch in advanced high-efficiency isolated DC-DC converters for telecom and computer applications, and applications with low gate charge driving requirements.

Key features
  • Typical RDS(on)= 0.022 Ω
  • Exceptional dv/dt capability
  • 100% avalanche tested
  • Standard threshold drive