STB55NF03LT4 NRND

N-Channel 30V - 0.01 Ohm - 55A - D2PAK STripFET(TM) II POWER MOSFET
Operating Temp Min Celsius-55.0
Operating Temp Max Celsius175.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
ROHS Compliance GradeEcopack2
GradeIndustrial
Package NameD2PAK
Key Features
  • TYPICAL RDS(on) = 0.01 Ω
  • LOW GATE CHARGE
  • OPTIMIZED FOR HIGH SWITCHING OPERATIONS
  • LOGIC LEVEL GATE DRIVE

This Power MOSFET is the latest development of STMicroelectronis unique \Single Feature SizeTM\ strip-based process. The resulting transistor shows extremely high packing density for low on-resistance, rugged avalanche characteristics and less critical alignment steps therefore a remarkable manufacturing reproducibility.

In stock:
$1.52
Range Unit Price Savings
1 - 9$1.520%
10 - 99$1.2915%
100 - 249$0.9736%
250 - 499$0.9438%
500$0.8246%
Contact Sales