Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.

$5.99 flat-rate shipping WORLDWIDE! From 12 thru October 26 — no minimum purchase required. Shop now!

Active

STB75NF20

N-channel 200 V, 28 mOhm typ., 75 A STripFET Power MOSFET in a D2PAK package

ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameD2PAK

This Power MOSFET series realized with STMicroelectronics unique STripFET™ process has specifically been designed to minimize input capacitance and gate charge. It is therefore suitable as primary switch in advanced high-efficiency isolated DC-DC converters

Key features
  • Exceptional dv/dt capability
  • 100% Avalanche tested
  • Low gate charge
In stock
Quantity $ per unit Savings
1-9$8.292%
10-99$4.6143%
100-499$4.1749%
500$4.1050%
Contact sales
$8.29
$8.12
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameD2PAK

This Power MOSFET series realized with STMicroelectronics unique STripFET™ process has specifically been designed to minimize input capacitance and gate charge. It is therefore suitable as primary switch in advanced high-efficiency isolated DC-DC converters

Key features
  • Exceptional dv/dt capability
  • 100% Avalanche tested
  • Low gate charge