🎉 Sitewide offer: FREE shipping of all products. No code or minimum required. 🛒 Order now!

NRND

STB7ANM60N

N-channel 600 V, 800 mOhm typ., 5 A MDmesh II Power MOSFET in a D2PAK package

ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack1
GradeAutomotive
Package NameD2PAK

This device is an N-channel Power MOSFET developed using the second generation of MDmesh technology. This revolutionary Power MOSFET associates a vertical structure to the company’s strip layout to yield one of the world’s lowest on-resistance and gate charge. It is therefore suitable for the...
Read More

Key features
  • AEC-Q101 qualified
  • 100% avalanche tested
  • Low input capacitance and gate charge
  • Low gate input resistance
In stock
Quantity $ per unit Savings
1-9$1.860%
10-99$1.2930%
100-499$1.0046%
500$0.8057%
Contact sales
$1.86
$1.86
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack1
GradeAutomotive
Package NameD2PAK

This device is an N-channel Power MOSFET developed using the second generation of MDmesh technology. This revolutionary Power MOSFET associates a vertical structure to the company’s strip layout to yield one of the world’s lowest on-resistance and gate charge. It is therefore suitable for the...
Read More

Key features
  • AEC-Q101 qualified
  • 100% avalanche tested
  • Low input capacitance and gate charge
  • Low gate input resistance