STB80NF55-06-1

Active

N-channel 55 V, 5 mOhm, 80 A I2PAK STripFET(TM) II Power MOSFET

Quantity $ per Unit Savings
1 - 9$2.620%
10 - 24$2.3610%
25 - 99$2.2315%
100 - 499$1.9027%
500$1.5740%
Contact Sales
Out of stock
$2.62
Parameter NameParameter Value
Operating Temp Min Celsius-55.0
Operating Temp Max Celsius175.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
ROHS Compliance GradeEcopack2
GradeAutomotive
Package NameI2PAK
Key features
  • Exceptional dv/dt capability
  • Application oriented characterization
  • 100% avalanche tested
  • Switching application