📢 New offer this month! Get FREE SHIPPING for your automotive project! Order now! 🛒

STB80NF55-06T

Active

N-channel 55 V, 5 mOhm, 80 A STripFET(TM) II Power MOSFET in a D2PAK package

Quantity $ per Unit Savings
1 - 500$0.000%
Contact Sales
Out of stock
$0.00
Parameter NameParameter Value
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack1
GradeAutomotive
Package NameD2PAK

This Power MOSFET series has been developed using STMicroelectronics' unique STripFET™ process, which is specifically designed to minimize input capacitance and gate charge. This renders the device suitable for use as primary switch in advanced high-efficiency isolated DC-DC converters for telecom and computer applications, and applications with low gate charge driving requirements.

Key features
  • AEC-Q101 qualified
  • Exceptional dv/dt capability
  • 100% avalanche tested
  • Low gate charge