📢 New offer this month! Get FREE SHIPPING for your automotive project! Order now! 🛒

STB80NF55-08AG

Active

Automotive-grade N-channel 55 V, 6.5 mOhm typ., 80 A STripFET Power MOSFET in a D2PAK package

Quantity $ per Unit Savings
1 - 9$2.770%
10 - 99$2.4611%
100$2.0526%
Contact Sales
Out of stock
$2.77
Parameter NameParameter Value
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack1
GradeAutomotive
Package NameD2PAK

These Power MOSFETs have been developed using STMicroelectronics’ unique STripFET process, which is specifically designed to minimize input capacitance and gate charge. This renders the devices suitable for use as primary switch in advanced high-efficiency isolated DC-DC converters for telecom and computer applications, and applications with low gate charge driving requirements.

Key features
  • Designed for automotive applications and AEC-Q101 qualified
  • 100% avalanche tested
  • Low input capacitance and gate charge
  • Low gate input resistance