Active
N-CHANNEL 600V - 0.85 Ohm - 7A D2PAK Zener-Protected SuperMESH™ POWER MOSFET
Operating Temp Min Celsius | -55.0 |
Operating Temp Max Celsius | 150.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | D2PAK |
These devices are N-channel Zener-protected Power MOSFETs developed using STMicroelectronics' SuperMESH™ technology, achieved through optimization of ST's well established strip-based PowerMESH™ layout. In addition to a significant reduction in on-resistance, this device is designed to ensure a...
Read More
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $3.43 | 0% |
10-99 | $2.55 | 26% |
100-499 | $1.99 | 42% |
500 | $1.73 | 50% |
500 + |
Contact sales |
Operating Temp Min Celsius | -55.0 |
Operating Temp Max Celsius | 150.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | D2PAK |
These devices are N-channel Zener-protected Power MOSFETs developed using STMicroelectronics' SuperMESH™ technology, achieved through optimization of ST's well established strip-based PowerMESH™ layout. In addition to a significant reduction in on-resistance, this device is designed to ensure a...
Read More
|