🎄 Join our holiday celebration with $5.99 flat-rate shipping until December 12th! 🎄

STBB2JAD-R

STBB2JAD-R

STBB2J30-R

STBB2J30-R

STBB2J29-R

Active

800 mA 2.5 MHz, high efficiency dual mode buck-boost DC-DC converter

Quantity $ per Unit Savings
1 - 9$3.380%
10 - 99$2.3630%
100 - 499$1.6651%
500$1.6053%
Contact Sales
Out of stock
$3.38
Parameter NameParameter Value
Input Voltage Min Volt2.4
Input Voltage Max Volt5.5
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameCSP P 0.4 mm

The STBB2 is a fixed frequency, high efficiency, buck-boost DC-DC converter which provides output voltages from 1.2 V to 4.5 V starting from input voltage from 2.4 V to 5.5 V. The device can operate with input voltages higher than, equal to, or lower than the output voltage making the product suitable for single Li-Ion, multi-cell alkaline or NiMH applications where the output voltage is within the battery voltage range. The low-RDS(on)N-channel and P-channel MOSFET switches are integrated and help to achieve high efficiency. The MODE pin allows the selection between auto mode and forced PWM mode, taking advantage from either lower power consumption or best dynamic performance. The bypass function allows the battery power saving. In this operating mode, the high-side switches are turned on so that the output voltage is equal to the input voltage; in this condition the current consumption is reduced to a maximum of 5 μA. The device also includes soft-start control, thermal shutdown, and current limit. The STBB2 is packaged in Flip Chip 20 bumps with 0.4 mm pitch.

Key features
  • Operating input voltage range from 2.4 V to 5.5 V
  • ± 2% output voltage tolerance over process and temperature variations
  • Bypass power save function
  • Selectable output voltage with dedicated VSEL pin
  • Very fast line and load transients
  • 2.5 MHz switching frequency
  • Power save mode (PS) at light load
  • Typical efficiency higher than 90%
  • 50 μA max. quiescent current
  • Flip Chip 20 bumps 0.4 mm pitch 2.1 x 1.8 mm