Special offer on selected Evaluation Tools. Use code AUG-EVALTOOLS-01-10OFF and explore the full selection. Buy now!
Active
Free
800 mA 2.5 MHz, high efficiency dual mode buck-boost DC-DC converter
| Input Voltage Min Volt | 2.4 |
| Input Voltage Max Volt | 5.5 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | CSP P 0.4 mm |
The STBB2 is a fixed frequency, high efficiency, buck-boost DC-DC converter which provides output voltages from 1.2 V to 4.5 V starting from input voltage from 2.4 V to 5.5 V. The device can operate with input voltages higher than, equal to, or lower than the output voltage making the product...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $4.11 | 2% |
| 10-24 | $3.11 | 23% |
| 25-99 | $2.92 | 28% |
| 100-249 | $2.64 | 34% |
| 250-499 | $2.50 | 38% |
| 500 | $2.49 | 38% |
| 500 + |
Contact sales |
|
| Input Voltage Min Volt | 2.4 |
| Input Voltage Max Volt | 5.5 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | CSP P 0.4 mm |
The STBB2 is a fixed frequency, high efficiency, buck-boost DC-DC converter which provides output voltages from 1.2 V to 4.5 V starting from input voltage from 2.4 V to 5.5 V. The device can operate with input voltages higher than, equal to, or lower than the output voltage making the product...
Read More
|