🎅 Flat-rate shipping is live! - Only $5.99 worldwide delivery until Dec. 15th! No min purchase or code needed.

Active

Free

STBB3JCCR

2A, high effiiciency single inductor buck-boost DC-DC converter and High Brightness White LED Driver

Input Voltage Min Volt1.8
Input Voltage Max Volt5.5
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameCSP P 0.4 mm

The STBB3JCC is a fixed frequency, high efficiency, buck-boost DC-DC converter which provides output voltages from 1.2 V to 5.5 V starting from input voltage from 1.8 V to 5.5 V. Thanks to very low sensing voltage, only 100 mV and very low RDS(on) of integrated power MOSFET, it achieves very high...
Read More

Key features
  • 100 mV feedback signal
  • Input voltage range from 1.8 V to 5.5 V
  • 2 A output current at 3.3 VOUT in buck mode (VIN = 3.6 V to 5.5 V)
  • 800 mA output current at 3.3 VOUT in boost mode (VIN ≥ 2.0 V)
  • Typical efficiency higher than 94%
  • Automatic transition between step-down and boost mode
  • Adjustable output voltage from 1.2 V to 5.5 V
  • Power save mode (PS) at light load
  • 2.0 MHz fixed switching frequency
  • Adjustable switching frequency up to 2.4 MHz (by external synchronous square signal)
  • Device quiescent current less than 50 μA
  • Load disconnect during shutdown
  • Shutdown function and soft-start
  • Shutdown current < 1 μA
  • Available in Flip Chip 20, pitch = 0.4 mm
In stock
Quantity $ per unit Savings
1-9$3.470%
10-24$3.1210%
25-99$2.8917%
100-249$2.5626%
250-499$2.4330%
500$2.1937%
Contact sales
$3.47
$3.47
or
Input Voltage Min Volt1.8
Input Voltage Max Volt5.5
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameCSP P 0.4 mm

The STBB3JCC is a fixed frequency, high efficiency, buck-boost DC-DC converter which provides output voltages from 1.2 V to 5.5 V starting from input voltage from 1.8 V to 5.5 V. Thanks to very low sensing voltage, only 100 mV and very low RDS(on) of integrated power MOSFET, it achieves very high...
Read More

Key features
  • 100 mV feedback signal
  • Input voltage range from 1.8 V to 5.5 V
  • 2 A output current at 3.3 VOUT in buck mode (VIN = 3.6 V to 5.5 V)
  • 800 mA output current at 3.3 VOUT in boost mode (VIN ≥ 2.0 V)
  • Typical efficiency higher than 94%
  • Automatic transition between step-down and boost mode
  • Adjustable output voltage from 1.2 V to 5.5 V
  • Power save mode (PS) at light load
  • 2.0 MHz fixed switching frequency
  • Adjustable switching frequency up to 2.4 MHz (by external synchronous square signal)
  • Device quiescent current less than 50 μA
  • Load disconnect during shutdown
  • Shutdown function and soft-start
  • Shutdown current < 1 μA
  • Available in Flip Chip 20, pitch = 0.4 mm