Holiday Shipping — Any orders received after business close on Friday, September 4 will ship on Tuesday, September 8. We apologize for any inconvenience.
Active
2A, 2MHz, high efficiency dual mode buck-boost DC-DC converter
| Input Voltage Min Volt | 1.8 |
| Input Voltage Max Volt | 5.5 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 85.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | CSP P 0.4 mm |
The STBB3J is a fixed frequency, high efficiency, buck-boost DC-DC converter which provides output voltages from 1.2 V to 5.5 V starting from input voltage from 1.8 V to 5.5 V. The device can operate with input voltages higher than, equal to, or lower than the output voltage making the product...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $3.19 | 2% |
| 10-24 | $2.39 | 24% |
| 25-99 | $2.19 | 30% |
| 100-249 | $1.96 | 37% |
| 250-499 | $1.86 | 41% |
| 500 | $1.81 | 42% |
| 500 + |
Contact sales |
|
| Input Voltage Min Volt | 1.8 |
| Input Voltage Max Volt | 5.5 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 85.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | CSP P 0.4 mm |
The STBB3J is a fixed frequency, high efficiency, buck-boost DC-DC converter which provides output voltages from 1.2 V to 5.5 V starting from input voltage from 1.8 V to 5.5 V. The device can operate with input voltages higher than, equal to, or lower than the output voltage making the product...
Read More
|