STBC15LJTR

STBC15LJTR

STBC15JTR Evaluation

Ultra-low current consumption linear battery charger
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
ROHS Compliance GradeEcopack2
GradeIndustrial
Package NameChip Scale Package 0.3mm pitch
Key Features
  • Charges thin film battery with CC-CV algorithm
  • L version suitable for Li-Ion batteries
  • Charging current up to 40 mA (selectable by dedicated pins)
  • 250 nA battery leakage current
  • Reverse current protection from battery to supply input
  • Programmable floating voltage with 0.5% accuracy
  • Battery overcurrent protection
  • Battery over-discharge protection switch totally disconnects battery for cell durability
  • Shelf-mode supported, no battery mechanical switch needed
  • Power-Good open-drain output
  • Valid source open drain output
  • Peak mode input to avoid over-discharge false triggering
  • Available packages:
    • QFN12 1.7 x 2.0 mm, thickness 0.55 mm max.
    • Flip-chip12 1.1 x 1.4 mm, 300 µm pitch

The STBC15 is a linear charger thin film battery with a maximum charging current of 40 mA. The device uses a CC/CV algorithm to charge the battery. Thanks to the ultra-low consumption architecture, the charger is suitable for low-capacity cells such as thin film batteries and can use low energy sources such as energy harvesters. A 5 V input like a standard USB port can be used as a voltage source as well. A specific version (-L) is available to charge Li-Ion cells.


The STBC15 integrates an over-discharge and overcurrent protection circuitry to prevent the battery from being damaged under fault conditions. The floating voltage value can be set to four different values by using dedicated selection inputs. A higher set of floating voltages, suitable for Li-Ion batteries, is available in the -L version of the product. A dedicated pin allows the device to be set in shelf-mode. In this condition, the STBC15 consumes less than 10 nA, thus not discharging the battery before the final device is activated by the end user. The ultra-low power architecture allows the STBC15 to consume less than 250 nA when the input power source is removed and less than 10 nA in over-discharge-mode.


The device is available in a (1.7 × 2.0 mm) 12-lead QFN package, 400 µm pitch, 0.55 mm max. thickness or in Flip-chip 1.1 x 1.4 mm 12 bumps 300 µm pitch.

Out of stock
$0.00
Range Unit Price Savings
1 - 500$0.000%
Contact Sales