STBP120BVDK6F

STBP120BVDK6F

Active

STBP120DVDK6F

Overvoltage protection device with thermal shutdown

ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack3
GradeIndustrial
Package NameTDFN10 2.5x2x0.75

The STBP120 device provides overvoltage protection for input voltage up to +28 V. Its low RDS(on) N-channel MOSFET switch protects the systems connected to the OUT pin against failures of the DC power supplies in accordance with the China MII Communications Standard YD/T 1591-2006.In the event of...
Read More

Key features
  • Certain overvoltage options compliant with the China Communications Standard YD/T 1591- 2006 (overvoltage protection only)
  • IN input ESD withstand voltage up to ±15 kV (air discharge), up to ±8 kV (contact discharge) in typical application circuit with 1 μF input capacitor (±2 kV HBM for standalone device)
  • Small, RoHS compliant 2.5 x 2 mm TDFN – 10-lead package.
  • Enable input (EN)
  • Softstart feature to control the inrush current
  • Input overvoltage protection up to 28 V
  • Low RDS(on) of 90 mΩ
  • Integrated high voltage N-channel MOSFET switch
  • Thermal shutdown protection
  • Fault indication output (FLT)
  • Integrated charge pump
Out of Stock
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack3
GradeIndustrial
Package NameTDFN10 2.5x2x0.75

The STBP120 device provides overvoltage protection for input voltage up to +28 V. Its low RDS(on) N-channel MOSFET switch protects the systems connected to the OUT pin against failures of the DC power supplies in accordance with the China MII Communications Standard YD/T 1591-2006.In the event of...
Read More

Key features
  • Certain overvoltage options compliant with the China Communications Standard YD/T 1591- 2006 (overvoltage protection only)
  • IN input ESD withstand voltage up to ±15 kV (air discharge), up to ±8 kV (contact discharge) in typical application circuit with 1 μF input capacitor (±2 kV HBM for standalone device)
  • Small, RoHS compliant 2.5 x 2 mm TDFN – 10-lead package.
  • Enable input (EN)
  • Softstart feature to control the inrush current
  • Input overvoltage protection up to 28 V
  • Low RDS(on) of 90 mΩ
  • Integrated high voltage N-channel MOSFET switch
  • Thermal shutdown protection
  • Fault indication output (FLT)
  • Integrated charge pump