Active
Automotive 800 V, 30 A Bridge Rectifier Diode
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack1 (*) |
| Grade | Automotive |
| Package Name | H2PAK-2 |
The high quality design of this diode has produced a device with consistently reproducible characteristics and intrinsic ruggedness. These characteristics make it ideal for heavy duty applications that demand long term reliability like automotive applications.Thanks to its ultra-low conduction...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $3.49 | 2% |
| 10-99 | $2.28 | 33% |
| 100-499 | $1.58 | 54% |
| 500 | $1.29 | 62% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack1 (*) |
| Grade | Automotive |
| Package Name | H2PAK-2 |
The high quality design of this diode has produced a device with consistently reproducible characteristics and intrinsic ruggedness. These characteristics make it ideal for heavy duty applications that demand long term reliability like automotive applications.Thanks to its ultra-low conduction...
Read More
|