STBR3008G2Y-TR

STBR3008G2Y-TR

Active

STBR3008WY

Automotive 800 V, 30 A Bridge Rectifier Diode

ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeAutomotive
Package NameDO-247

The high quality design of this diode has produced a device with consistently reproducible characteristics and intrinsic ruggedness. These characteristics make it ideal for heavy duty applications that demand long term reliability like automotive applications.Thanks to its ultra-low conduction...
Read More

Key features
  • AEC-Q101 qualified
  • Ultra low conduction losses
  • Ultra-low reverse losses
  • High junction temperature capability (+175 °C)
  • VRRM guaranteed from -40 to +175 °C
  • D2PAK HV creepage distance (anode to cathode) = 5.38 mm min. (with topcoating)
  • PPAP capable
  • ECOPACK2 compliant for DO-247
  • ECOPACK1 compliant for D2PAK HV
Out of Stock
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeAutomotive
Package NameDO-247

The high quality design of this diode has produced a device with consistently reproducible characteristics and intrinsic ruggedness. These characteristics make it ideal for heavy duty applications that demand long term reliability like automotive applications.Thanks to its ultra-low conduction...
Read More

Key features
  • AEC-Q101 qualified
  • Ultra low conduction losses
  • Ultra-low reverse losses
  • High junction temperature capability (+175 °C)
  • VRRM guaranteed from -40 to +175 °C
  • D2PAK HV creepage distance (anode to cathode) = 5.38 mm min. (with topcoating)
  • PPAP capable
  • ECOPACK2 compliant for DO-247
  • ECOPACK1 compliant for D2PAK HV