STBR3012W

STBR3012W

Active

STBR3012G2-TR

High voltage rectifier for bridge applications

Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack1 (*)
GradeIndustrial
Package NameD2PAK HV

The high quality design of this diode has produced a device with consistently reproducible characteristics and intrinsic ruggedness. These characteristics make it ideal for heavy duty applications that demand long term reliability like automotive applications.Thanks to its ultra-low conduction...
Read More

Key features
  • Ultra low conduction losses
  • Ultra-low reverse losses
  • High junction temperature capability (+175 °C)
  • D²PAK HV creepage distance (anode to cathode) = 5.38 mm min. (with top coating)
  • ECOPACK®2 compliant (DO-247)
Out of Stock
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack1 (*)
GradeIndustrial
Package NameD2PAK HV

The high quality design of this diode has produced a device with consistently reproducible characteristics and intrinsic ruggedness. These characteristics make it ideal for heavy duty applications that demand long term reliability like automotive applications.Thanks to its ultra-low conduction...
Read More

Key features
  • Ultra low conduction losses
  • Ultra-low reverse losses
  • High junction temperature capability (+175 °C)
  • D²PAK HV creepage distance (anode to cathode) = 5.38 mm min. (with top coating)
  • ECOPACK®2 compliant (DO-247)