STCH03TR

STCH03TR

STCH03

STCH03

STCH03LTR Active
Free

Offline PWM controller for low standby adapters
Quantity $ per Unit Savings
1 - 9$1.390%
10 - 99$1.1915%
100 - 499$0.8042%
500$0.7645%
Contact Sales
In stock:
$1.39
or
Parameter NameParameter Value
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
ROHS Compliance GradeEcopack2
GradeIndustrial
Package NameSO-8
Key features
  • Advanced power management for ultra-low standby power consumption (under 10 mW at 230 VAC)
  • Fully integrated primary side constant current output regulation (CC)
  • 650 V embedded HV start-up circuit with zero power consumption.
  • Quasi-resonant (QR) zero-voltage-switching (ZVS) operation
  • Accurate and adjustable output OVP with options auto-restart (STCH03) or latched (STCH03L) after fault
  • Output undervoltage protection (UVP) with auto-restart
  • Input voltage feedforward compensation for mains-independent CC regulation
  • Embedded thermal shutdown
  • Intelligent frequency jitter for EMI suppression
  • SO8 package
Associated Products