Active

STCN75DS2F

Digital temperature sensor IC, thermal watchdog, high-precision

Operating Temp Min Celsius-55.0
Operating Temp Max Celsius125.0
Operating Voltage Min Volt2.7
Operating Voltage Max Volt5.5
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameMiniSO-8

The STCN75 is a high-precision digital CMOS temperature sensor IC with a sigma-delta temperature-to-digital converter and an I2C-compatible serial digital interface. It is targeted for general applications such as personal computers, system thermal management, electronics equipment, and industrial...
Read More

Key features
  • Measures temperatures from –55 °C to +125 °C (–67 °F to +257 °F)
    • ±0.5 °C (typ) accuracy
    • ±2 °C (max) accuracy from –25 °C to +100 °C
  • Low operating current:125 μA (typ)
  • No external components required
  • 2-wire I2C/SMBus-compatible serial interface
    • Selectable bus address allows connection of up to eight devices on the bus
  • Wide power supply range - operating voltage range: 2.7 V to 5.5 V
  • Conversion time is 45 ms (typ)
  • Programmable temperature threshold and hysteresis set points
  • Pin- and software-compatible with TCN75 (drop-in replacement)
  • Power-up defaults permit standalone operation as a thermostat
  • Shutdown mode to minimize power consumption
  • Output pin (open drain) can be configured for interrupt or comparator/thermostat mode (dual purpose event pin)
  • MSOP8 (TSSOP8) package
In stock
Quantity $ per unit Savings
1-9$1.030%
10-99$0.9013%
100-160$0.7230%
Contact sales
$1.03
$1.03
Operating Temp Min Celsius-55.0
Operating Temp Max Celsius125.0
Operating Voltage Min Volt2.7
Operating Voltage Max Volt5.5
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameMiniSO-8

The STCN75 is a high-precision digital CMOS temperature sensor IC with a sigma-delta temperature-to-digital converter and an I2C-compatible serial digital interface. It is targeted for general applications such as personal computers, system thermal management, electronics equipment, and industrial...
Read More

Key features
  • Measures temperatures from –55 °C to +125 °C (–67 °F to +257 °F)
    • ±0.5 °C (typ) accuracy
    • ±2 °C (max) accuracy from –25 °C to +100 °C
  • Low operating current:125 μA (typ)
  • No external components required
  • 2-wire I2C/SMBus-compatible serial interface
    • Selectable bus address allows connection of up to eight devices on the bus
  • Wide power supply range - operating voltage range: 2.7 V to 5.5 V
  • Conversion time is 45 ms (typ)
  • Programmable temperature threshold and hysteresis set points
  • Pin- and software-compatible with TCN75 (drop-in replacement)
  • Power-up defaults permit standalone operation as a thermostat
  • Shutdown mode to minimize power consumption
  • Output pin (open drain) can be configured for interrupt or comparator/thermostat mode (dual purpose event pin)
  • MSOP8 (TSSOP8) package
Associated products