Active
Powerline communication and application system-on-chip
| ECCN US | EAR99 |
| ECCN EU | 5A002.a.2 |
| Packing Type | Tray |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TQFP 176 20x20x1.0 |
The STCOM is a device that integrates a power line communication (PLC) modem and a high-performance application core.The PLC modem architecture has been designed to target the EN50065, FCC, ARIB compliant PLC applications. Together with the application core, it enables the STCOM to support the...
Read More
|
| ECCN US | EAR99 |
| ECCN EU | 5A002.a.2 |
| Packing Type | Tray |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TQFP 176 20x20x1.0 |
The STCOM is a device that integrates a power line communication (PLC) modem and a high-performance application core.The PLC modem architecture has been designed to target the EN50065, FCC, ARIB compliant PLC applications. Together with the application core, it enables the STCOM to support the...
Read More
|